IESNA:LM-63-2002
[TEST]P1440299
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-850-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9798.1
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
6178.7 6177.2 6175.8 6171.9 6162.8 6151.0 6135.2 6114.6 6098.0 6076.8 
6051.0 6021.1 5983.2 5940.9 5894.1 5838.7 5772.9 5696.9 5615.5 5526.0 
5432.5 5337.1 5237.8 5131.0 5024.2 4924.6 4834.1 4748.8 4665.8 4591.1 
4521.7 4449.3 4379.2 4314.1 4249.2 4182.5 4115.1 4042.4 3960.7 3861.7 
3739.4 3608.0 3452.5 3280.6 3100.7 2897.6 2690.1 2487.1 2293.7 2089.9 
1899.4 1753.4 1583.9 1354.3 1233.1 1125.1 994.1 874.3 754.8 670.8 
591.5 517.9 454.9 403.8 353.6 312.8 279.6 250.5 224.4 199.8 
177.4 157.1 138.3 120.1 104.3 90.5 76.8 63.0 51.1 39.3 
29.8 22.3 16.6 11.8 7.6 3.5 1.1 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6176.9 6172.9 6167.6 6156.6 6141.8 6125.1 6104.4 6083.5 6058.3 
6031.3 5996.8 5957.3 5913.4 5861.9 5803.1 5732.7 5657.8 5571.8 5478.1 
5384.0 5283.6 5176.2 5062.0 4952.2 4850.8 4754.8 4663.0 4571.2 4482.5 
4398.3 4313.9 4233.6 4157.6 4083.5 4009.8 3932.6 3847.7 3747.8 3635.2 
3513.3 3379.2 3229.6 3066.9 2887.3 2703.4 2519.1 2340.8 2165.7 1972.9 
1768.6 1555.4 1358.4 1235.6 1142.3 1013.8 918.5 824.4 730.3 670.0 
630.1 570.5 502.2 441.9 398.5 355.7 317.1 282.4 249.6 218.8 
191.0 167.5 146.6 127.0 109.6 94.6 79.6 64.6 51.4 40.6 
31.3 23.5 18.4 12.8 8.9 5.1 1.2 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6176.1 6169.4 6163.1 6150.1 6135.7 6112.1 6092.0 6067.5 6041.2 
6010.8 5972.8 5931.4 5884.9 5829.8 5768.0 5694.5 5613.0 5526.6 5434.2 
5332.0 5229.1 5111.5 4987.7 4864.1 4746.3 4630.7 4519.5 4407.3 4302.8 
4197.1 4092.8 3990.5 3889.4 3793.2 3695.9 3599.0 3498.4 3396.8 3285.8 
3158.0 3015.2 2862.5 2705.3 2546.2 2381.4 2216.7 2053.9 1882.1 1679.7 
1475.1 1305.1 1171.7 1043.9 960.6 877.9 795.2 719.5 653.8 598.1 
547.6 491.2 440.7 395.5 358.4 326.7 295.1 265.6 237.8 210.6 
184.2 161.1 140.4 121.4 104.5 90.0 75.7 61.3 50.4 41.1 
32.5 24.6 19.4 13.1 9.2 5.4 1.5 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6175.5 6168.8 6158.5 6144.6 6125.0 6102.9 6078.9 6054.2 6026.3 
5991.6 5950.8 5904.8 5854.6 5797.4 5733.7 5660.8 5577.8 5482.5 5381.7 
5269.5 5154.2 5030.0 4899.9 4769.6 4642.3 4515.6 4390.8 4270.2 4154.1 
4038.3 3926.1 3819.4 3712.2 3606.2 3496.3 3381.2 3268.4 3160.7 3045.0 
2919.5 2784.4 2641.2 2490.4 2337.4 2183.6 2035.7 1890.9 1722.3 1536.9 
1337.5 1172.5 1052.9 984.4 916.4 848.3 771.1 706.7 646.1 586.4 
531.7 483.7 438.7 396.9 361.4 330.0 300.2 271.4 242.2 213.5 
187.7 163.8 144.4 126.8 111.2 96.9 82.4 67.9 55.9 46.1 
37.5 30.1 22.9 15.9 9.6 5.9 2.4 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6171.9 6167.3 6153.7 6138.2 6116.9 6093.9 6068.6 6040.0 6008.4 
5972.5 5931.9 5884.6 5827.3 5766.5 5696.6 5616.3 5525.8 5425.7 5322.2 
5210.4 5091.7 4965.9 4838.5 4713.3 4591.7 4471.6 4358.3 4249.8 4141.2 
4032.1 3928.6 3826.3 3726.8 3623.1 3515.5 3410.2 3301.5 3189.8 3070.0 
2940.6 2803.4 2655.2 2505.3 2350.6 2199.5 2052.9 1888.0 1712.3 1539.3 
1377.2 1237.3 1114.8 1003.8 926.1 848.4 770.7 725.4 659.8 608.6 
555.0 498.2 445.5 402.3 365.8 330.5 298.2 267.3 237.4 210.0 
185.8 164.3 144.7 127.4 111.1 97.3 83.0 68.6 57.9 47.9 
38.3 31.5 24.4 17.2 11.5 7.4 3.3 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6172.2 6163.2 6150.4 6132.2 6111.3 6087.9 6061.4 6031.6 5999.1 
5959.7 5915.7 5863.5 5804.5 5737.5 5660.5 5576.7 5482.6 5383.7 5277.3 
5164.5 5050.4 4935.2 4821.9 4714.1 4613.0 4516.5 4423.5 4332.5 4243.3 
4155.0 4066.4 3979.0 3884.6 3789.8 3686.7 3578.6 3467.8 3346.1 3217.5 
3073.4 2920.9 2752.5 2575.4 2401.9 2239.5 2079.2 1897.4 1727.6 1563.7 
1402.8 1283.0 1175.6 1062.2 967.1 872.0 776.9 710.7 632.5 567.3 
486.2 418.2 382.8 352.7 317.5 285.9 258.8 234.8 212.4 190.5 
170.4 152.4 136.1 120.6 106.4 93.2 80.1 66.9 56.7 47.0 
38.2 31.4 25.2 18.5 12.7 9.0 5.4 1.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6173.1 6162.0 6144.5 6128.6 6106.2 6083.8 6060.7 6030.5 5992.9 
5949.8 5902.6 5848.6 5785.6 5712.4 5630.8 5541.9 5445.8 5341.5 5234.9 
5126.1 5017.0 4904.9 4800.0 4704.2 4616.9 4532.0 4447.9 4365.6 4284.9 
4205.7 4122.5 4036.0 3946.4 3850.9 3749.2 3636.2 3518.0 3394.0 3262.5 
3123.3 2966.8 2797.8 2627.4 2460.7 2298.8 2123.2 1947.6 1772.0 1605.5 
1464.4 1353.7 1254.3 1164.7 1060.9 971.9 894.4 814.6 737.1 667.9 
612.2 549.7 494.6 451.5 405.7 362.4 320.5 281.1 249.3 217.4 
185.9 164.1 144.7 127.1 110.4 95.1 80.9 68.7 58.3 48.2 
38.5 31.3 25.3 19.4 13.4 8.6 4.8 1.7 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6172.1 6158.6 6145.8 6125.4 6105.0 6083.7 6058.7 6028.9 5992.7 
5950.7 5901.1 5844.0 5785.5 5710.8 5626.9 5538.9 5443.9 5340.5 5232.3 
5119.2 5004.8 4886.9 4774.7 4669.4 4568.1 4474.5 4384.1 4295.9 4207.1 
4119.3 4029.6 3938.7 3844.7 3745.4 3638.2 3526.8 3410.5 3286.7 3152.0 
3010.6 2867.9 2709.6 2555.8 2398.0 2250.1 2071.1 1891.6 1690.8 1488.5 
1318.9 1204.1 1118.3 1051.4 1000.3 934.3 868.9 802.9 756.4 682.4 
608.7 561.6 517.1 470.9 418.7 371.7 328.0 287.4 256.0 224.5 
193.4 172.0 152.0 133.0 115.9 99.2 84.2 71.6 60.3 49.8 
40.8 33.1 26.6 20.0 13.5 8.7 4.8 1.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6173.8 6161.1 6147.6 6129.3 6106.3 6082.3 6058.5 6031.0 5994.8 
5956.7 5908.5 5854.9 5794.3 5722.5 5642.3 5554.5 5458.6 5356.2 5245.2 
5128.6 5002.6 4878.1 4750.7 4629.3 4508.6 4394.0 4284.9 4175.7 4070.4 
3967.4 3870.9 3776.2 3680.1 3581.8 3474.1 3355.5 3230.1 3095.2 2957.2 
2815.9 2668.0 2509.1 2347.9 2193.6 2039.3 1884.0 1681.2 1481.5 1302.9 
1112.9 972.2 872.9 788.5 719.4 656.1 597.4 552.8 508.4 450.9 
409.3 385.8 353.5 321.3 291.9 265.3 241.7 218.1 194.6 176.5 
160.3 145.4 130.8 116.7 103.3 90.4 78.1 67.0 56.7 47.3 
38.7 30.7 24.5 18.2 12.0 7.8 4.2 1.8 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6173.3 6164.5 6151.6 6133.7 6110.1 6085.3 6061.5 6035.8 6001.4 
5963.6 5920.8 5869.0 5811.1 5744.3 5669.3 5582.0 5485.4 5381.7 5271.7 
5152.6 5028.7 4902.8 4766.0 4631.2 4498.7 4376.6 4252.4 4133.2 4015.8 
3901.3 3794.5 3688.0 3584.7 3480.4 3373.7 3259.6 3131.9 2994.7 2854.6 
2713.6 2569.6 2419.7 2262.0 2123.4 1984.6 1845.9 1700.9 1521.2 1340.8 
1113.2 934.7 793.7 684.4 579.3 490.8 418.6 376.2 347.0 322.4 
299.7 280.0 262.3 245.9 229.9 214.0 198.3 183.2 169.0 155.1 
142.1 129.6 117.0 104.8 93.0 81.6 71.0 60.9 50.6 41.8 
34.4 27.9 21.5 15.0 10.2 6.4 3.5 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6175.0 6166.2 6154.6 6136.6 6116.7 6095.4 6071.4 6045.8 6016.2 
5976.6 5935.2 5887.3 5830.4 5762.8 5687.3 5602.1 5509.7 5408.5 5302.8 
5191.5 5067.3 4943.6 4812.6 4692.6 4574.8 4458.7 4344.3 4235.4 4126.6 
4020.1 3918.1 3819.2 3721.6 3623.7 3522.9 3415.8 3299.7 3172.3 3041.1 
2897.9 2747.8 2590.4 2432.6 2285.2 2148.3 2011.3 1873.0 1687.3 1481.4 
1297.2 1119.7 999.8 929.6 852.7 761.9 667.0 590.5 522.5 469.2 
423.2 381.8 345.9 314.9 287.3 260.5 237.3 214.0 190.8 170.8 
153.3 136.2 120.4 105.8 92.4 79.2 66.6 55.9 46.6 38.6 
31.7 25.7 19.7 13.8 9.4 5.9 3.2 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6176.1 6171.0 6159.1 6141.8 6122.5 6103.7 6082.0 6058.1 6027.2 
5991.3 5949.4 5902.0 5843.3 5776.8 5701.7 5620.0 5529.4 5431.9 5330.0 
5219.2 5101.4 4990.5 4882.2 4781.9 4695.0 4608.1 4521.8 4435.0 4352.5 
4275.2 4196.3 4119.6 4041.7 3961.6 3878.0 3790.0 3692.3 3578.7 3450.5 
3306.6 3152.1 2984.7 2812.8 2648.5 2484.3 2330.3 2150.1 1969.7 1789.6 
1636.2 1496.6 1389.4 1329.9 1250.7 1167.3 1045.9 931.6 850.3 762.4 
668.0 592.4 527.1 465.1 420.3 376.4 334.5 296.4 261.7 226.9 
192.3 165.2 141.4 121.0 101.9 85.4 71.5 59.6 49.1 40.1 
32.2 26.3 20.3 14.4 9.7 6.1 3.1 1.4 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6176.8 6171.2 6161.6 6146.6 6130.8 6111.7 6093.6 6070.7 6041.7 
6006.4 5963.0 5913.8 5860.0 5797.6 5723.6 5641.4 5553.2 5461.2 5363.7 
5254.3 5138.8 5036.9 4944.3 4858.4 4782.6 4709.2 4640.9 4573.6 4505.9 
4438.0 4369.9 4302.3 4235.8 4172.2 4108.0 4035.5 3948.3 3844.4 3726.7 
3591.5 3442.6 3277.8 3100.4 2928.1 2757.0 2594.2 2402.2 2243.2 2084.3 
1925.5 1771.1 1615.0 1531.1 1450.1 1344.7 1223.6 1093.6 984.9 897.7 
801.8 703.5 616.9 538.7 472.9 413.6 364.6 318.4 276.0 239.6 
203.5 176.5 151.7 128.8 108.6 91.0 75.8 63.1 52.3 42.5 
34.0 27.9 21.7 15.6 10.6 6.6 3.4 1.4 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6178.6 6173.2 6165.5 6151.3 6139.6 6121.0 6104.3 6081.4 6055.2 
6021.4 5977.9 5933.8 5880.3 5818.3 5748.0 5669.8 5584.5 5496.0 5400.7 
5295.6 5179.8 5072.9 4977.2 4888.1 4802.4 4722.9 4642.8 4564.6 4486.1 
4408.7 4332.0 4258.1 4180.6 4099.4 4016.3 3926.2 3827.2 3717.3 3592.3 
3450.9 3289.9 3111.9 2926.2 2742.7 2558.4 2389.4 2200.7 2012.1 1824.4 
1674.4 1569.5 1444.1 1382.1 1313.0 1198.0 1074.2 963.2 864.3 774.4 
683.6 602.2 525.3 464.1 411.9 367.6 326.1 290.7 258.4 226.1 
194.0 168.5 146.2 126.0 107.3 89.9 75.3 63.0 52.1 42.5 
34.2 27.9 21.6 15.3 10.5 6.7 3.6 1.6 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6179.6 6175.3 6171.2 6159.6 6145.9 6128.6 6111.1 6090.6 6064.9 
6033.9 5996.4 5952.7 5905.0 5847.8 5782.7 5707.2 5624.9 5535.9 5440.1 
5336.4 5223.8 5102.6 4986.1 4875.5 4763.6 4653.5 4546.6 4440.1 4334.3 
4226.2 4120.0 4015.0 3912.7 3813.2 3711.1 3602.3 3493.9 3376.0 3247.5 
3108.1 2959.4 2795.3 2620.4 2442.8 2268.1 2108.6 1949.2 1788.2 1573.2 
1389.1 1237.8 1076.2 1001.1 915.2 818.8 728.4 642.6 566.9 509.5 
469.6 417.3 367.4 327.3 294.5 265.6 242.3 219.1 195.8 176.1 
157.6 140.1 124.6 110.0 96.6 83.6 70.9 59.6 50.1 41.9 
34.3 28.1 21.9 15.8 11.0 6.9 3.9 1.7 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6179.3 6177.9 6175.1 6165.1 6153.3 6139.2 6120.2 6101.2 6076.8 
6048.7 6014.7 5970.3 5924.1 5872.3 5813.6 5742.6 5662.0 5569.6 5468.6 
5357.2 5241.3 5113.2 4979.9 4840.0 4701.4 4563.7 4430.7 4306.3 4184.2 
4062.4 3944.3 3830.1 3720.1 3611.9 3504.6 3395.6 3283.5 3166.4 3043.6 
2909.0 2767.7 2619.7 2463.8 2297.2 2144.2 1991.1 1838.1 1674.1 1458.4 
1231.4 1026.8 843.2 742.5 638.9 537.0 454.7 402.4 370.4 342.5 
318.7 297.3 278.1 260.4 243.8 227.2 210.6 195.0 179.4 165.4 
152.0 139.0 125.9 112.8 100.4 88.2 77.1 66.3 55.7 46.4 
38.3 31.1 25.0 18.9 12.8 8.3 4.5 2.0 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6181.1 6178.9 6174.6 6168.4 6158.9 6145.1 6126.1 6106.7 6083.2 
6055.4 6026.1 5989.5 5945.6 5888.9 5831.5 5759.8 5677.4 5587.4 5485.8 
5372.8 5250.9 5117.5 4978.7 4834.9 4693.4 4557.6 4423.5 4296.3 4171.8 
4052.2 3936.9 3827.5 3725.2 3624.4 3521.8 3418.7 3310.4 3195.5 3072.3 
2940.6 2802.5 2657.5 2508.0 2349.2 2186.4 2023.7 1860.9 1683.6 1467.9 
1275.8 1112.4 940.4 831.5 755.3 688.0 632.9 590.8 552.5 496.3 
439.9 398.1 368.1 336.9 308.7 280.8 256.9 233.1 209.3 190.4 
172.2 155.2 139.8 125.7 111.8 98.4 85.6 73.2 61.7 52.2 
43.4 34.9 28.1 21.3 14.5 9.8 6.0 3.0 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6179.3 6179.8 6179.3 6172.6 6164.6 6150.8 6132.1 6111.8 6088.1 
6063.1 6034.4 6000.5 5953.5 5902.4 5841.1 5772.9 5694.6 5602.2 5500.3 
5390.0 5267.8 5144.4 5012.4 4879.3 4745.3 4617.4 4498.3 4384.9 4273.8 
4170.0 4068.5 3968.9 3870.2 3774.5 3674.7 3572.2 3471.5 3368.0 3257.2 
3133.8 2998.8 2852.6 2695.4 2535.3 2368.4 2208.5 2048.5 1887.9 1688.6 
1479.6 1296.5 1157.0 1071.1 1012.7 968.2 917.9 850.0 784.5 743.3 
673.3 596.8 540.1 496.7 445.8 397.8 354.5 313.8 277.2 247.8 
218.3 189.0 167.1 147.6 128.9 111.3 94.0 79.4 66.9 56.2 
46.4 37.8 30.1 23.6 17.1 10.7 6.4 3.4 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6181.8 6181.9 6182.5 6174.2 6170.8 6154.3 6137.5 6118.8 6095.8 
6072.3 6044.2 6006.5 5962.9 5913.3 5855.7 5788.9 5712.0 5624.0 5525.9 
5418.4 5305.5 5184.0 5061.3 4939.5 4814.0 4699.9 4587.4 4486.5 4385.5 
4285.8 4191.7 4098.3 4009.2 3918.7 3824.9 3730.3 3633.9 3532.0 3424.4 
3302.4 3162.1 3008.3 2838.8 2662.8 2485.9 2313.1 2156.6 1983.3 1808.4 
1622.7 1454.2 1325.1 1234.4 1124.6 1024.8 942.0 859.4 776.7 712.6 
647.8 577.0 526.2 482.8 434.9 389.3 346.7 307.4 270.5 237.0 
206.4 180.7 158.7 138.7 120.8 104.5 90.8 77.1 63.4 53.4 
42.9 34.2 27.6 21.5 15.8 10.6 6.9 3.3 0.9 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6184.3 6180.1 6177.5 6175.4 6168.4 6155.4 6139.9 6122.3 6101.5 
6075.1 6050.0 6012.0 5970.7 5924.3 5868.5 5807.8 5735.1 5651.4 5558.2 
5456.8 5346.2 5224.7 5104.2 4982.2 4863.2 4745.6 4630.9 4521.0 4410.2 
4306.2 4207.2 4109.3 4010.2 3917.1 3821.5 3721.7 3616.7 3505.4 3389.1 
3263.6 3121.6 2964.7 2790.8 2602.4 2408.7 2210.2 2037.6 1858.3 1674.3 
1504.5 1366.8 1249.3 1138.7 1028.8 934.0 839.5 745.1 650.1 603.1 
536.9 459.7 406.8 361.5 322.7 292.7 265.9 242.6 220.3 199.1 
178.9 159.6 142.7 127.0 112.6 98.1 85.4 72.6 61.3 52.0 
42.8 34.1 27.5 20.7 14.9 9.7 6.5 3.3 0.9 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6180.7 6180.1 6178.4 6172.9 6168.7 6159.4 6142.2 6125.6 6102.6 
6079.0 6051.1 6018.7 5979.3 5936.7 5885.2 5828.3 5760.1 5686.3 5598.0 
5500.2 5391.7 5274.5 5148.7 5017.5 4884.5 4753.8 4625.3 4498.7 4376.8 
4256.1 4137.4 4019.1 3901.6 3786.2 3670.1 3555.7 3442.3 3324.7 3203.2 
3078.6 2944.3 2803.1 2654.8 2494.5 2327.9 2156.0 1989.5 1834.6 1668.6 
1493.5 1316.8 1160.9 1038.2 960.7 883.2 805.7 752.5 676.3 611.8 
574.9 522.1 468.6 416.2 374.4 340.2 308.3 277.8 248.7 221.1 
195.4 171.3 150.6 132.5 116.3 101.0 88.0 75.0 62.1 52.2 
42.6 34.1 26.9 20.0 13.8 9.8 5.9 2.0 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6180.7 6179.4 6177.2 6175.4 6170.5 6161.1 6144.5 6123.1 6100.1 
6078.7 6053.8 6022.1 5984.5 5944.0 5895.2 5837.1 5775.0 5701.8 5617.4 
5526.4 5424.4 5313.7 5192.7 5060.6 4926.8 4794.3 4658.2 4520.0 4389.0 
4256.0 4129.3 4005.1 3886.8 3767.9 3650.4 3534.8 3420.7 3307.1 3187.8 
3067.5 2938.5 2798.6 2645.2 2489.1 2331.3 2175.2 2024.7 1878.7 1701.8 
1501.3 1298.2 1130.2 1015.6 940.1 865.5 791.0 724.2 666.7 612.7 
562.3 513.8 468.9 427.7 387.2 350.0 317.2 286.5 255.7 225.1 
196.6 171.6 150.3 132.0 115.5 100.2 86.5 72.8 59.1 49.3 
40.5 32.6 24.9 17.7 11.3 7.3 3.3 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6179.8 6178.7 6178.6 6174.4 6165.1 6153.6 6135.6 6116.2 6098.6 
6075.1 6048.9 6017.3 5980.1 5936.0 5888.4 5830.6 5765.3 5693.9 5612.9 
5521.6 5423.9 5318.2 5201.8 5080.1 4959.8 4835.8 4715.8 4595.8 4484.2 
4368.2 4255.6 4150.6 4045.5 3941.6 3833.1 3732.2 3633.6 3523.6 3402.6 
3272.0 3131.8 2975.9 2819.8 2660.4 2493.9 2326.3 2157.2 1990.6 1817.6 
1614.2 1400.2 1213.3 1103.2 996.7 925.0 853.7 782.3 711.0 645.9 
584.3 532.3 480.8 429.2 383.8 343.8 302.4 263.2 231.4 203.3 
180.1 158.3 139.3 121.9 105.5 91.6 77.7 63.8 52.9 43.8 
35.0 26.7 20.0 14.3 10.2 6.1 2.1 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6179.0 6178.3 6176.1 6170.2 6159.9 6146.3 6127.5 6109.6 6088.4 
6069.9 6039.6 6004.5 5966.1 5921.1 5871.0 5809.1 5739.8 5660.0 5575.7 
5483.2 5389.6 5287.7 5179.9 5069.0 4954.5 4852.0 4757.5 4664.6 4574.9 
4486.5 4399.9 4318.7 4239.1 4161.8 4085.6 4014.2 3936.8 3852.4 3749.5 
3623.3 3484.4 3335.9 3176.2 3006.0 2817.7 2626.2 2437.4 2252.2 2052.5 
1846.9 1616.4 1450.3 1283.2 1147.0 1054.7 960.4 865.9 771.5 698.3 
617.0 544.8 490.2 439.2 391.8 349.2 311.4 279.5 249.3 221.4 
194.9 171.9 151.5 131.1 112.6 97.5 82.5 67.5 54.7 43.1 
33.4 25.0 18.2 13.4 9.4 5.4 1.4 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
6178.7 6177.2 6175.8 6171.9 6162.8 6151.0 6135.2 6114.6 6098.0 6076.8 
6051.0 6021.1 5983.2 5940.9 5894.1 5838.7 5772.9 5696.9 5615.5 5526.0 
5432.5 5337.1 5237.8 5131.0 5024.2 4924.6 4834.1 4748.8 4665.8 4591.1 
4521.7 4449.3 4379.2 4314.1 4249.2 4182.5 4115.1 4042.4 3960.7 3861.7 
3739.4 3608.0 3452.5 3280.6 3100.7 2897.6 2690.1 2487.1 2293.7 2089.9 
1899.4 1753.4 1583.9 1354.3 1233.1 1125.1 994.1 874.3 754.8 670.8 
591.5 517.9 454.9 403.8 353.6 312.8 279.6 250.5 224.4 199.8 
177.4 157.1 138.3 120.1 104.3 90.5 76.8 63.0 51.1 39.3 
29.8 22.3 16.6 11.8 7.6 3.5 1.1 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
